Handling system sand core in sizing

Challenge

Pick-up of up to 4 sand cores in a sizing bath. Rotation of the cores to evenly distribute the size and deposit the 5 sand cores in a row.

Solution

The sand cores are picked up in the center. The 4-fold endless rotation units are driven by two motors. Swivel units for the unfolding process are integrated.

Highlights and technical data
  • IP64
  • Pneumatic
  • Drive AC servo motor
  • Gripping force safety device for spring
Technical Data
Drive typePNEU
Max. gripping force1020 [N]
Gripping conceptKRAFT
Gripping safety deviceFED
Max. stroke12 [mm]
IP classIP64
System weight116 [kg]
Built-in standard components

CONTACT US

Personal data
Message